/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Óculos de proteção

    Uvex Hypershock® Retail

    Full frame design offers high impact protection: with streamlined padded temples and a molded nosepiece for a secure: comfortable fit.

    Overview
    Howard Leight Uvex Hypershock Shooting Glasses are available with multiple anti-fog and anti-scratch coatings. The new HydroShield anti-fog lens coating is our best anti-fog coating: keeping your lenses clear up to 60X longer than the next best Howard Leight anti-fog lens. Models with the Uvextreme Plus anti-fog coating offer superior fog-free vision that lasts up to 10X longer than most other anti-fog coatings. Both anti-fog models provide 2X greater scratch resistance than most competitive anti-fog glasses. Specific anti-scratch models feature a durable hardcoat for long-lasting resistance to scratching. The full-frame: sport-inspired styling looks great in any shooting environment.
    The wraparound design offers high-impact protection and excellent peripheral vision: a real benefit for hunting. A molded nose piece and padded temples with molded inserts ensure your protective eyewear delivers longwearing comfort. Clear lens models are suitable for most shooting environments: while the amber lens model serves to enhance contrast in low-light shooting environments. Various anti-glare tints are also available to minimize eye strain: and for transitioning from indoor to outdoor environments.
    These shooting glasses meet ANSIZ87.1-2015 impact standards and offer 99.9% UVA/UVB protection. All Howard Leight safety eyewear and earmuffs are compatible with each other.
    • STYLE & PERFORMANCE: Combines high-performance protection and aggressive sport-inspired styling: designed to fit a wide range of head sizes for increased coverage
    • SHOOTING SAFETY: Full frame is lightweight but offers high-impact protection that meets ANSIZ87.1-2015 impact standards: wraparound design for increased side protection and better peripheral vision
    • ANTI-SCRATCH: Hardcoat provides long-lasting scratch-resistance against scuffs: scrapes and abrasions that can impair your ability to aim and shoot accurately
    • Models with the Uvextreme Plus anti-fog coating offer superior fog-free vision that lasts up to 10X longer than most other anti-fog coatings
    • Models with Hydro-shield (R-02230) offers 60X ANTI-FOG: HydroShield anti-fog coating is permanently bonded to the lens: dual-action properties keep lenses clear up to 60X longer than our next best coating (with 2X greater scratch-resistance)
    • LONGWEARING COMFORT: Molded nose piece and streamlined temples with soft: molded inserts for longwearing comfort: Integrated hinge mechanisms with dual cam action for secure fit

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list