/content/sps/br/pt/search-results.html
    Este site está programado para manutenção planejada no domingo, 17 de maio, das 01h00 EST às 11h00 EST (domingo, 17 de maio, das 05h00 UTC às 15h00 PM UTC). Agradecemos sua paciência durante esse período.

    Mangueiras e coberturas de linha

    Cutout Covers

    Cutout Covers

    Overview
    Flexible Cutout Covers can be used for overhead cutouts as well as for underground pad-mount applications. Shown here: Cutout Cover CC24, Class 2, Overall Dimensions 24” x 15” x 3.5” ( 600mm x 376mm x 88mm )Features & Benefits:● Cutout Covers comply with the current ASTM D1049 (ASTM Specifications for Rubber Insulating Covers) specifications.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list