fixed gas detectors
Sensepoint XCL BT CO2
Sensepoint XCL is a wall-mounted gas detector that delivers the safety and compliance that you expect, and the affordability and ease of use that you don’t.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Overview
- Brand
- Honeywell
Features
- Sub-Category
- Gas Detection Sensors & Transmitters
- Alarm Included
- High/Low Alarm
- Display Readout
- LED indicator
- Features & Benefits
- Bluetooth enabled
- Relay Included
- Optional Relay
- Sensors Included
- 1
Technical Specifications
- Analog Output Signal Type
- 4-20mA standard
- Sensing Method
- Electrochemical
Standards & Certifications
- Standards
- IEC/EN 61010-1
Overview
- Brand
- Honeywell
Features
- Sub-Category
- Gas Detection Sensors & Transmitters
- Alarm Included
- High/Low Alarm
- Display Readout
- LED indicator
- Features & Benefits
- Bluetooth enabled
- Relay Included
- Optional Relay
- Sensors Included
- 1
Technical Specifications
- Analog Output Signal Type
- 4-20mA standard
- Sensing Method
- Electrochemical
Standards & Certifications
- Standards
- IEC/EN 61010-1
- Brand : Honeywell
- Sub-Category : Gas Detection Sensors & Transmitters
- Alarm Included : High/Low Alarm
- Analog Output Signal Type : 4-20mA standard
- Standards : IEC/EN 61010-1
- Display Readout : LED indicator
- Features & Benefits : Bluetooth enabled
- Relay Included : Optional Relay
- Sensors Included : 1
- Sensing Method : Electrochemical
Please sign in to access more documents.
Once signed in, you may be able to access additional documents for your account.
Please sign in to view part numbers available for purchase based on your account Sign In