/content/sps/us/en/search-results.html

    force sensors

    FSG Series Force Sensor

    FSG Series force sensors provide precise force sensing in a compact commercial-grade package using a piezoresistive micro-machined silicon element. A low power, unamplified, uncompensated Wheatstone bridge gives stable mV output over 0 N to 20 N.

    Overview

    The FSG Series Force Sensor provides precise, reliable force sensing performance in a compact commercial-grade package. The sensor features a proven sensing technology that utilizes a specialized piezoresistive micro-machined silicon sensing element. The low power, unamplified, non-compensated Wheatstone bridge circuit design provides inherently stable mV outputs over the 5 N, 10 N, 15 N and 20 N force ranges.

    Force sensors operate on the principle that the resistance of silicon-implanted piezoresistors will increase when the resistors flex under any applied force. The sensor concentrates force from the application, through the stainless steel plunger, directly to the silicon-sensing element. The amount of resistance changes in proportion to the amount of force being applied. This change in circuit resistance results in a corresponding mV output level change.

    The sensor package design incorporates patented modular construction. The use of innovative elastomeric technology and engineered molded plastics results in overforce capacities of up to three times the rated force.

    The stainless steel plunger provides excellent mechanical stability and is adaptable to a variety of applications. Various electric interconnects can accept prewired connectors, printed circuit board mounting, and surface mounting. The unique sensor design also provides a variety of mounting options that include mounting brackets.

    Specifications

    Others

    • Industry
      • Healthcare
    • Output
      • 360mV

    Others

    • Industry
      • Healthcare
    • Output
      • 360mV
    • Industry : Healthcare
    • Output : 360mV
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Product Number
    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list
    FSG005WNPB
    FSG Series force sensor, uncompensatedunamplified, analog output, 0 N to 5 N force range, blister pack packaging
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG005WNPB
    FSG Series force sensor, uncompensatedunamplified, analog output, 0 N to 5 N force range, blister pack packaging
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG010WNPB
    FSG Series force sensor, uncompensatedunamplified, analog output, 0 N to 10 N force range, blister pack packaging
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG010WNPB
    FSG Series force sensor, uncompensatedunamplified, analog output, 0 N to 10 N force range, blister pack packaging
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG015WNPB
    FSG Series force sensor, uncompensatedunamplified, analog output, 0 N to 15 N force range, blister pack packaging
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG015WNPB
    FSG Series force sensor, uncompensatedunamplified, analog output, 0 N to 15 N force range, blister pack packaging
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG020WNPB
    FSG Series force sensor, uncompensatedunamplified, analog output, 0 N to 20 N force range, blister pack packaging
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG020WNPB
    FSG Series force sensor, uncompensatedunamplified, analog output, 0 N to 20 N force range, blister pack packaging
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG15N1A
    FORCE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    FSG15N1A
    FORCE SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    XZ213480-FSG
    FSG SENSOR WITH IMPROVED COVER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    XZ213480-FSG
    FSG SENSOR WITH IMPROVED COVER
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    XZ213687-FSA
    FSA SHORT COV BECU SPRING IRADIMED 1.07V
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    XZ213687-FSA
    FSA SHORT COV BECU SPRING IRADIMED 1.07V
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    XZ214480-FSG
    FSG SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026
    XZ214480-FSG
    FSG SENSOR
    https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-fsg-series-1174-ciid-161026