systevo legacy
Information display (double-sided) for ceiling mounting
Double-sided information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74657A1
Double-sided information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display. Loudspeaker for announcements and a tone generator for acoustic call forwarding.
- Display of system messages with room and bed code (up to 8-digit alphanumeric), as well as pictogram for call type (e.g. WC, doctor, fault).
- Priority-controlled display, with automatic rolling function (incl. display of an arrow) with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40)
- Function monitoring by overriding control unit (e.g. Systevo Control).
Accessories
89603C1 - Ceiling mounting set.
74657Z1 - VDE 0834 adaptor for information display.
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Alphanumeric Clear-Text Display
- Display of System Messages with Room and Bed Code (up to 8-Digit Alphanumeric) as well as Pictogram for Call Type (e.g. WC-Doctor-Fault)
- Double-Sided Information Display Prepared for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating
- Function Monitoring by Overriding Control Unit (e.g. Systevo Control)
- Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding
- Optimum Display of The Time in Digital Format (e.g. 13:40)
- Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
- Color
- White (RAL9010)
Dimensions & Weight
- Weight (kg)
- 6.7
- Dimensions
- W: 86 mm H: 135 mm L: 751 mm (+ 42 mm Center Bar)
Technical Specifications
- Mounting
- Ceiling
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Features
- Features & Benefits
- Alphanumeric Clear-Text Display
- Display of System Messages with Room and Bed Code (up to 8-Digit Alphanumeric) as well as Pictogram for Call Type (e.g. WC-Doctor-Fault)
- Double-Sided Information Display Prepared for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating
- Function Monitoring by Overriding Control Unit (e.g. Systevo Control)
- Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding
- Optimum Display of The Time in Digital Format (e.g. 13:40)
- Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
- Color
- White (RAL9010)
Dimensions & Weight
- Weight (kg)
- 6.7
- Dimensions
- W: 86 mm H: 135 mm L: 751 mm (+ 42 mm Center Bar)
Technical Specifications
- Mounting
- Ceiling
Others
- Industry
- Healthcare
- Brand : Honeywell
- Features & Benefits : Alphanumeric Clear-Text Display|Display of System Messages with Room and Bed Code (up to 8-Digit Alphanumeric) as well as Pictogram for Call Type (e.g. WC-Doctor-Fault)|Double-Sided Information Display Prepared for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating|Function Monitoring by Overriding Control Unit (e.g. Systevo Control)|Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding|Optimum Display of The Time in Digital Format (e.g. 13:40)|Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
- Weight (kg) : 6.7
- Dimensions : W: 86 mm H: 135 mm L: 751 mm (+ 42 mm Center Bar)
- Mounting : Ceiling
- Industry : Healthcare
- Color : White (RAL9010)
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인