systevo legacy
74656B1 Information Display (single-sided)
Information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product is no longer available
Part Number: 74656B1
Information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display. Loudspeaker for announcements and a tone generator for acoustic call forwarding.
- Display of system messages with room and bed code (up to 8-digit alphanumeric), as well as pictogram for call type (e.g. WC, doctor, fault).
- Priority-controlled display, with automatic rolling function (incl. display of an arrow) with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40)
- Function monitoring by overriding control unit (e.g. Systevo Control).
Accessories
89603C1 - Ceiling mounting set.
Overview
- Brand
- Honeywell
Dimensions & Weight
- Weight appendix (kg)
- 4.5
- Dimensions
- W: 55 mm H: 135 mm L: 751 mm
Technical Specifications
- Mounting
- Ceiling
Material Specifications
- Material
- Zinc Coated Sheet Steel
Features
- Functions
- Alphanumeric Clear-Text Display
- Display of System Messages with Room and Bed Code (Up To 8-Digit Alphanumeric) as well as Pictogram for Call Type (E.G. WC-Doctor-Fault)
- Function Monitoring by Overriding Control Unit (e.g. Systevo Control)
- Information Display for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating
- Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding
- Optimum Display of The Time in Digital Format (e.g. 13:40)
- Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
- Features & Benefits
- Acoustic Call Forwarding (Configurable)
- Announcements Configurable via Loudspeaker
- Display of The Call Type
- Display of The Time Configurable e.g. If No Messages are Pending
- Display with Alphanumeric Room and Bed Code
- If Several Messages are Pending with The Same Priority; These are Signalised on a Rolling Basis
- The Highest-Priority Messages (In The Sequence of Alarm Call – Emergency Call – Call) are Displayed
- Display
- LED Dot Matrix (8 Characters + Call Type Symbol)
- Color
- White (RAL9010)
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Dimensions & Weight
- Weight appendix (kg)
- 4.5
- Dimensions
- W: 55 mm H: 135 mm L: 751 mm
Technical Specifications
- Mounting
- Ceiling
Material Specifications
- Material
- Zinc Coated Sheet Steel
Features
- Functions
- Alphanumeric Clear-Text Display
- Display of System Messages with Room and Bed Code (Up To 8-Digit Alphanumeric) as well as Pictogram for Call Type (E.G. WC-Doctor-Fault)
- Function Monitoring by Overriding Control Unit (e.g. Systevo Control)
- Information Display for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating
- Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding
- Optimum Display of The Time in Digital Format (e.g. 13:40)
- Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
- Features & Benefits
- Acoustic Call Forwarding (Configurable)
- Announcements Configurable via Loudspeaker
- Display of The Call Type
- Display of The Time Configurable e.g. If No Messages are Pending
- Display with Alphanumeric Room and Bed Code
- If Several Messages are Pending with The Same Priority; These are Signalised on a Rolling Basis
- The Highest-Priority Messages (In The Sequence of Alarm Call – Emergency Call – Call) are Displayed
- Display
- LED Dot Matrix (8 Characters + Call Type Symbol)
- Color
- White (RAL9010)
Others
- Industry
- Healthcare
- Brand : Honeywell
- Weight appendix (kg) : 4.5
- Mounting : Ceiling
- Material : Zinc Coated Sheet Steel
- Industry : Healthcare
- Functions : Alphanumeric Clear-Text Display|Display of System Messages with Room and Bed Code (Up To 8-Digit Alphanumeric) as well as Pictogram for Call Type (E.G. WC-Doctor-Fault)|Function Monitoring by Overriding Control Unit (e.g. Systevo Control)|Information Display for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating|Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding|Optimum Display of The Time in Digital Format (e.g. 13:40)|Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
- Features & Benefits : Acoustic Call Forwarding (Configurable)|Announcements Configurable via Loudspeaker|Display of The Call Type|Display of The Time Configurable e.g. If No Messages are Pending|Display with Alphanumeric Room and Bed Code|If Several Messages are Pending with The Same Priority; These are Signalised on a Rolling Basis|The Highest-Priority Messages (In The Sequence of Alarm Call – Emergency Call – Call) are Displayed
- Display : LED Dot Matrix (8 Characters + Call Type Symbol)
- Dimensions : W: 55 mm H: 135 mm L: 751 mm
- Color : White (RAL9010)
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.
제발 계정에 따라 구매 가능한 부품 번호를 보려면 로그인하세요. 로그인