/content/sps/kr/ko/search-results.html
    Important Information: Now Live Introducing the new myAutomation experience! For site support, contact myAutomation@honeywell.com. Thank you for choosing Honeywell! Click here to get started.

    컴퓨터 및 워크스테이션 구성

    Card reader for PC workstation

    Card reader using RFID technology (125 kHz) for a PC workstation, equipped with a USB interface.

    제품설명

    This product is no longer available

    Part Number: 79822A

    Card reader using RFID technology (125 kHz) for a PC workstation, equipped with a USB interface. It is used to allocate the respective patient account to the patient card with its individual parameters in the accounting system.

    명세서

    Others

    • Dimensions
      • W: 80 mm H: 80 mm D: 28 mm
    • Color
      • gray
    • Ambient Temperature
      • 5 °C ... 40 °C
    • Weight (g)
      • approx. 250 g (incl. cable) gram

    Others

    • Dimensions
      • W: 80 mm H: 80 mm D: 28 mm
    • Color
      • gray
    • Ambient Temperature
      • 5 °C ... 40 °C
    • Weight (g)
      • approx. 250 g (incl. cable) gram
    • Dimensions : W: 80 mm H: 80 mm D: 28 mm
    • Color : gray
    • Ambient Temperature : 5 °C ... 40 °C
    • Weight (g) : approx. 250 g (incl. cable) gram
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list