/content/sps/kr/ko/search-results.html

    duty room components

    Frontcover for SEM/SCL (white)

    Front cover in white color for Systevo electronic module and connection unit corridor lamp.

    제품설명

    Part Number: 72590L2

    Front cover in white color for Systevo electronic module and connection unit corridor lamp. For snapping onto the SEM / SCL. With translucent illuminated field for 4 lamp segments.

    Features

    Special material properties:
    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs.
    Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.).
    Suitable for use in care facilities with high Requirements for hygiene, stability, Longevity and durability.

    • Plastic compound (PC + ABS-FR)
    • UV-resistant, halogen free
    • Antimicrobial surface, matt finish
    • Impact and heat resistance
    • Strength, longevity, durability
    • Flame protection (fire prot class V0)
    명세서

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 83
    • Dimensions
      • W: 115 mm H: 118 mm D: 35 mm

    Standards & Certifications

    • Type Of Protection
      • IP20
      • V0 (Fire Protection)

    Technical Specifications

    • Mounting
      • Snap-On

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Matt Finish
      • Strength
      • UV-Resistant
    • Color
      • White

    Applications & Compatibility

    • Compatibility
      • SEM/SCL

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Operating Characteristics

    • Air Humidity
      • < 20%
    • Storage Temperature
      • -20 to 70°C
    • Minimum storage temperature (°C)
      • -20
    • Minimum ambient temperature (°C)
      • 5
    • Ambient Temperature
      • 5 to 40°C

    Dimensions & Weight

    • Weight (g)
      • 83
    • Dimensions
      • W: 115 mm H: 118 mm D: 35 mm

    Standards & Certifications

    • Type Of Protection
      • IP20
      • V0 (Fire Protection)

    Technical Specifications

    • Mounting
      • Snap-On

    Material Specifications

    • Material
      • PC + ABS-FR

    Features

    • Features & Benefits
      • Antimicrobial Surface
      • Durability
      • Halogen Free
      • Impact and Heat Resistance
      • Longevity
      • Matt Finish
      • Strength
      • UV-Resistant
    • Color
      • White

    Applications & Compatibility

    • Compatibility
      • SEM/SCL

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Air Humidity : < 20%
    • Weight (g) : 83
    • Type Of Protection : IP20|V0 (Fire Protection)
    • Storage Temperature : -20 to 70°C
    • Mounting : Snap-On
    • Minimum storage temperature (°C) : -20
    • Minimum ambient temperature (°C) : 5
    • Material : PC + ABS-FR
    • Industry : Healthcare
    • Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Impact and Heat Resistance|Longevity|Matt Finish|Strength|UV-Resistant
    • Dimensions : W: 115 mm H: 118 mm D: 35 mm
    • Compatibility : SEM/SCL
    • Color : White
    • Brand : Honeywell
    • Ambient Temperature : 5 to 40°C
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list