/content/sps/kr/ko/search-results.html

    site stairway

    COMBISAFE® Stairway Universal Support

    ART. NO. CT1023Z

    제품설명
    These are used to support stairways of 18 and 21 steps, and to stiffen stairways of 15 steps when set up at a low angle. The telescopic support is adjustable to fit different stairways and base surfaces. The support can be adjusted to a vertical height of 1.2 - 2.1m.• Weight 18kg• Hot-dip galvanised finish
    명세서
    Name
    Description
    File Size
    Date
    Size
    Name
    Description
    File Size
    Date
    Size

    Filters

    Part Number
    Compare
    Description
    Leaf Category
    Thumbnail
    Add to list