/content/sps/kr/ko/search-results.html

    Systevo Legacy

    74657A1 Information Display (double-sided)

    Double-sided information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display.

    제품설명

    This product is no longer available

    Part Number: 74657A1

    Double-sided information display prepared for wall-mounting with red LED dot matrix for the self-illuminating, alphanumeric clear-text display. Loudspeaker for announcements and a tone generator for acoustic call forwarding.

    • Display of system messages with room and bed code (up to 8-digit alphanumeric), as well as pictogram for call type (e.g. WC, doctor, fault).
    • Priority-controlled display, with automatic rolling function (incl. display of an arrow) with several messages of the same priority. Optimum display of the time in digital format (e.g. 13:40)
    • Function monitoring by overriding control unit (e.g. Systevo Control).
    Accessories

    89603C1 - Ceiling mounting set.

    74657Z1 - VDE 0834 adaptor for information display.

    명세서

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • Alphanumeric Clear-Text Display
      • Display of System Messages with Room and Bed Code (up to 8-Digit Alphanumeric) as well as Pictogram for Call Type (e.g. WC-Doctor-Fault)
      • Double-Sided Information Display Prepared for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating
      • Function Monitoring by Overriding Control Unit (e.g. Systevo Control)
      • Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding
      • Optimum Display of The Time in Digital Format (e.g. 13:40)
      • Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
    • Color
      • White (RAL9010)

    Dimensions & Weight

    • Weight (kg)
      • 6.7
    • Dimensions
      • W: 86 mm H: 135 mm L: 751 mm (+ 42 mm Center Bar)

    Technical Specifications

    • Mounting
      • Ceiling

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Features

    • Features & Benefits
      • Alphanumeric Clear-Text Display
      • Display of System Messages with Room and Bed Code (up to 8-Digit Alphanumeric) as well as Pictogram for Call Type (e.g. WC-Doctor-Fault)
      • Double-Sided Information Display Prepared for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating
      • Function Monitoring by Overriding Control Unit (e.g. Systevo Control)
      • Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding
      • Optimum Display of The Time in Digital Format (e.g. 13:40)
      • Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
    • Color
      • White (RAL9010)

    Dimensions & Weight

    • Weight (kg)
      • 6.7
    • Dimensions
      • W: 86 mm H: 135 mm L: 751 mm (+ 42 mm Center Bar)

    Technical Specifications

    • Mounting
      • Ceiling

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Features & Benefits : Alphanumeric Clear-Text Display|Display of System Messages with Room and Bed Code (up to 8-Digit Alphanumeric) as well as Pictogram for Call Type (e.g. WC-Doctor-Fault)|Double-Sided Information Display Prepared for Wall-Mounting with Red LED Dot Matrix for The Self-Illuminating|Function Monitoring by Overriding Control Unit (e.g. Systevo Control)|Loudspeaker for Announcements and a Tone Generator for Acoustic Call Forwarding|Optimum Display of The Time in Digital Format (e.g. 13:40)|Priority-Controlled Display with Automatic Rolling Function (incl. Display of an Arrow) with Several Messages of The Same Priority
    • Weight (kg) : 6.7
    • Dimensions : W: 86 mm H: 135 mm L: 751 mm (+ 42 mm Center Bar)
    • Mounting : Ceiling
    • Industry : Healthcare
    • Color : White (RAL9010)

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list