환자실 구성 요소
88880A3N Cover Plate for Call Unit/Pull Function
Cover plate for call unit with pull-cord and knob.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88880A3N
Cover plate for call unit with pull-cord and knob.
Use in conjunction with seal kit for increasing the IP protection class (IP x4).
Additional information
Antimicrobial coated.
Accessories
88160B Seal kit for standard installation units.
88914A5 Frame for cover plate (single).
88914B5 Frame for cover plate (double).
88914C5 Frame for cover plate (triple).
Features
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Call Unit with Pull-Cord and Knob
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Standards & Certifications
- Type Of Protection
- IPx4
Applications & Compatibility
- For Use With
- Call Unit with Pull-Cord and Knob
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
Features
- Color
- White (RAL9016)
- Coating Type
- Anti-Microbial Substance
- Features
- Cover Plate for Call Unit with Pull-Cord and Knob
- Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
Standards & Certifications
- Type Of Protection
- IPx4
Applications & Compatibility
- For Use With
- Call Unit with Pull-Cord and Knob
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Technical Specifications
- Mounting
- Flush (Snap-in Fastening)
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
- Color : White (RAL9016)
- Type Of Protection : IPx4
- For Use With : Call Unit with Pull-Cord and Knob
- Coating Type : Anti-Microbial Substance
- Dimensions : W: 68 mm H: 68 mm
- Mounting : Flush (Snap-in Fastening)
- Material : PC + ABS-FR
- Industry : Healthcare
- Features : Cover Plate for Call Unit with Pull-Cord and Knob|Use in Conjunction with Seal Kit for Increasing the IP Protection Class (IPx4)
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.