듀티 룸 구성 요소
88885G3 Cover Plate for Systevo Connection Unit
Cover plate, with a plug opening, for Systevo Connection Unit for IP communication center for duty room (SCVIP).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88885G3
Cover plate, with a plug opening, for Systevo Connection Unit for IP communication center for duty room (SCVIP).
Features
Special material properties:
- Plastic compound (PC + ABS-FR)
- UV-resistant
- Matt finish
- Antimicrobial surface
- Impact resistance
- Heat resistance
- Strength
- Longevity
- Durability
- Flame protection (fire protection class V0)
- Halogen free
Accessories
88914A5 Frame for cover plate (single)
88914B5 Frame for cover plate (double)
88914C5 Frame for cover plate (triple)
Overview
- Brand
- Honeywell
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
- Color
- White (RAL 9016)
Standards & Certifications
- Type Of Protection
- V0 (Fire Protection)
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Operating Characteristics
- Minimum storage temperature (°C)
- -20
- Minimum ambient temperature (°C)
- -10
- Storage Temperature
- -20 to 60°C
- Ambient Temperature
- -10 to 50°C
Features
- Features & Benefits
- Antimicrobial Surface
- Durability
- Halogen Free
- Heat Resistance
- Impact Resistance
- Longevity
- Matt Finish
- Plastic Compound (PC + ABS-FR)
- Strength
- UV-Resistant
- Color
- White (RAL 9016)
Standards & Certifications
- Type Of Protection
- V0 (Fire Protection)
Dimensions & Weight
- Dimensions
- W: 68 mm H: 68 mm
Material Specifications
- Material
- PC + ABS-FR
Others
- Industry
- Healthcare
- Brand : Honeywell
- Minimum storage temperature (°C) : -20
- Minimum ambient temperature (°C) : -10
- Storage Temperature : -20 to 60°C
- Features & Benefits : Antimicrobial Surface|Durability|Halogen Free|Heat Resistance|Impact Resistance|Longevity|Matt Finish|Plastic Compound (PC + ABS-FR)|Strength|UV-Resistant
- Ambient Temperature : -10 to 50°C
- Type Of Protection : V0 (Fire Protection)
- Dimensions : W: 68 mm H: 68 mm
- Material : PC + ABS-FR
- Industry : Healthcare
- Color : White (RAL 9016)
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.