/content/sps/kr/ko/search-results.html

    싱글 가스

    Honeywell BW™ Labels

    Honeywell BW™ Labels

    제품설명
    Replacement labels for Honeywell BW™ detectors
    명세서

    Overview

    • Brand
      • Honeywell BW
    • Warranty
      • 3 years for 1-Series sensors and 1-Series detectors (excluding battery)

    Temperature

    • Maximum Temperature
      • 60 degree Celsius

    Dimension & Weight

    • Weight
      • 103 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Six months at 5 second intervals
    • Features & Benefits
      • The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options
      • Reset TWA- STEL and
    • Wireless Technology
      • BLE

    Dimensions & Weight

    • Instrument Size
      • 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm

    Technical Specifications

    • Humidity Range
      • 5%-95%
    • Sensor Range
      • H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Gas Type
      • H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP68

    Applications & Compatibility

    • For Use With
      • Honeywell BW Detectors

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
      • Utilities

    Overview

    • Brand
      • Honeywell BW
    • Warranty
      • 3 years for 1-Series sensors and 1-Series detectors (excluding battery)

    Temperature

    • Maximum Temperature
      • 60 degree Celsius

    Dimension & Weight

    • Weight
      • 103 gram

    Features

    • Sub-Category
      • Single-Gas
    • Alarm Type
      • Audible, Visual, Vibrating
    • Datalogging
      • Six months at 5 second intervals
    • Features & Benefits
      • The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options
      • Reset TWA- STEL and
    • Wireless Technology
      • BLE

    Dimensions & Weight

    • Instrument Size
      • 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm

    Technical Specifications

    • Humidity Range
      • 5%-95%
    • Sensor Range
      • H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Gas Type
      • H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2

    Standards & Certifications

    • Standards
      • Class I, Division 1, Groups A, B, C, D, T4
    • Ingress Protection
      • IP68

    Applications & Compatibility

    • For Use With
      • Honeywell BW Detectors

    Others

    • Industry
      • Commercial Buildings
      • Energy
      • Manufacturing
      • Utilities
    • Brand : Honeywell BW
    • Maximum Temperature : 60 degree Celsius
    • Weight : 103 gram
    • Sub-Category : Single-Gas
    • Instrument Size : 2.7 x 2.6 x 1.4 in. / 7.0 x 6.7x 3.6 cm
    • Humidity Range : 5%-95%
    • Sensor Range : H2S (0-200ppm), CO (0-2000ppm), O2 (0-30%vol), Cl2 (0-50ppm), ClO2 (0-1ppm), ETO (0-100ppm), H2 (0-1000ppm), HCN (0-100ppm), NH3 (0-1000ppm), NO (0-250ppm), NO2 (0-100ppm), O3 (0-1ppm), PH3 (0-5ppm), SO2 (0-100ppm)
    • Alarm Type : Audible, Visual, Vibrating
    • Standards : Class I, Division 1, Groups A, B, C, D, T4
    • Datalogging : Six months at 5 second intervals
    • Features & Benefits : The easiest single-gas detector to service, with no need to take it apart to replace sensors, batteries and sensor filters. That means long life and low cost.
    • User Options : Reset TWA- STEL and
    • For Use With : Honeywell BW Detectors
    • Warranty : 3 years for 1-Series sensors and 1-Series detectors (excluding battery)
    • Wireless Technology : BLE
    • Ingress Protection : IP68
    • Gas Type : H2S, CO, O2, Cl2, ClO2, ETO, H2, HCN, NH3, NO, NO2, O3, PH3, SO2
    • Industry : Commercial Buildings|Energy|Manufacturing|Utilities

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    BWS-A-LABEL
    Replacement Label Ammonia (NH3)
    BWS-A-LABEL
    Replacement Label Ammonia (NH3)
    BWS-H-LABEL
    Repl. label (H2S)
    BWS-H-LABEL
    Repl. label (H2S)
    BWS-HF-LABEL
    BWS-HF-LABEL
    BWS-S-LABEL
    Replacement Label Sulfur Dioxide (SO2)
    BWS-S-LABEL
    Replacement Label Sulfur Dioxide (SO2)
    BWS-Z-LABEL
    Repl. label (HCN)
    BWS-Z-LABEL
    Repl. label (HCN)