/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    하이테크 및 반도체

    Midas®EX Single-Point Gas Detection System

    Explosion-Proof Extractive Single-Point Gas Detection for Reliability and Improved Safety

    제품설명
    Midas® EX is an explosion resistant extractive single-point gas detector sampling system that can draw either a sample locally or from a remote point to a sensor cartridge inside the detector’s chassis.
    A wide range of Asphyxiant, Toxic, Flammable, Pyrophoric, Corrosive and Oxidizer (including Oxygen) gas sensor cartridges are available to detect gases used or generated in Semiconductor Manufacturing and other industries.
    명세서

    Others

    • Industry
      • Manufacturing

    Others

    • Industry
      • Manufacturing
    • Industry : Manufacturing

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MDX-E-HAL
    MDX-E-HAL
    MDX-E-NOX
    MDX-E-NOX
    MDX-E-O3X
    MDX-E-O3X