/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    공기 호흡기 (SCBA)

    Fenzy X-Pro SCBA

    Fenzy X-Pro SCBA

    제품설명

    Key Features

    • Ultra-light, height adjustable backplate for various body shapes
    • Thermo-compressed fibre comfortcushions on the shoulders, waistbelt straps and on the upper backstraps
    • Curved shoulder straps, speciallydesigned to maintain the apparatuson the shoulders, regardless of theuser’s position or movements
    • Washable harness
    • Adjustable fast-tightening shoulderstraps buckles
    • Pull forward fast tighteningwaistbelt buckles
    • Rotating hip belt to better supportall user’s movements
    • Multiple anchoring rings foraccessories
    • Adjustable cylinder strap
    • Reducer with built-in second useroutlet, allowing an air supply to beadded for an additional rescue hood,full face mask or airline attachment
    • With limited maintenance, the X-Proallows you to save on maintenancetime in order to be always ready foruse, reducing life cycle cost
    • Flame-retardant optional reflectivepads accessories available onshoulders
    • Optional medium pressure airlineconnection accessories available(wide range of connectors choice)
    • Fast assembly/disassembly harnesssystem thanks to robust stainlesssteel buckles
    • Back plate adjustment systemMovable and foldable footprotecting the cylinder and thehigh-pressure system from impacts
    • Antistatic flexible HP and MP hosesintegrated into the back plate foroptimal safety and protection
    • Color reinforced sewing on keysafety elements
    • Easy to grab top carry handle
    • Two large carry handle for a fast andeasy grabbing in whatever situation

    Recommended Industries/Use

    Hazards

    Regulations

    • EN 137 Type 2: 2006, SOLAS, MED, IMO, MSC, AS/NZS 2003*, ISO 23261-3

    Historical Brand

    Fenzy

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list