/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    대피 호흡기

    Oxy Pro

    Oxy Pro

    제품설명

    Key Features

    It is recommended for emergency escape in high-risk environments (duration = 30 minutes), such as water treatment and work in confined spaces.Fool protection design with easy and quick opening and donning.Protected by a highly durable stainless steel vacuumed case, the apparatus is designed for a lifetime of up to 10 years with low maintenance.A vacuum gauge located on the casing of the apparatus makes it possible to check at any time that the case is airtight.


    Recommended Industries/Use

    Hazards

    Regulations

    • EN13794 - Respiratory protective devices ― Self-contained closed-circuit devices for escape ― Requirements, testing and marking

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list