공기정화호흡기(APR)
Full-Face Mask Optifit
Optimal breathing comfort for long-term Work using a full face mask
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
• Wide field of vision through the panoramic screen.
• click-fit cartridge fastening system.
technical description
Body Silicone
Eyepiece Polycarbonate
Harness Adjustable five-point harness
Speech diaphragm Integrated (plastic)
Twin filter system 'Click-fit' fasteners
Wearing corrective lenses Possible
Standard EN136
For gases and vapours: NPF 2,000 - APF 20*
For particulates with P3: NPF 2,000 - APF 40
For gases with P3: NPF 2,000 - APF 20*
For Class 1 gas filters: 10 or up to 1,000 ppm
(whichever is the lower)
For Class 2 gas filters: 10 up to 5,000 ppm
(whichever is the lower)
Configuration
- Strap Style
- 5 Point HeadStrap
- Kevlar Headnet
- Connection Type
- Bayonet Click-Fit
- Cartridge Type
- N-Series
- Lens Shape
- Full Lens
- Speech Diaphragm
- No
- Yes
- Valve Type
- Exhalation Valve
Material
- Facepiece Material
- Silicone
- Lens Material
- Polycarbonate
Standards & Certifications
- Standards
- EN136:1998, ISO 9001/2000
Protection
- Gas/Vapor Protection Type
- Toxic Gases
Dimension & Weight
- Weight
- 570 gram
- Mask Size
- Large
- Medium
- Small
Applicability
- For Use With
- EN141 or EN143 Class 1 or Class 2 Certified Filters, SC420 CBRN PAPR
- Recommended Industry
- Chemical, Government, Law Enforcement, Military, Mining, Oil and Gas, Pharmaceutical, Nuclear
Other
- Brand
- Honeywell
- Product Series
- Opti-Fit
- Welding Attachment
- No
Features & Benefits
- Features & Benefits
- Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care
Configuration
- Strap Style
- 5 Point HeadStrap
- Kevlar Headnet
- Connection Type
- Bayonet Click-Fit
- Cartridge Type
- N-Series
- Lens Shape
- Full Lens
- Speech Diaphragm
- No
- Yes
- Valve Type
- Exhalation Valve
Material
- Facepiece Material
- Silicone
- Lens Material
- Polycarbonate
Standards & Certifications
- Standards
- EN136:1998, ISO 9001/2000
Protection
- Gas/Vapor Protection Type
- Toxic Gases
Dimension & Weight
- Weight
- 570 gram
- Mask Size
- Large
- Medium
- Small
Applicability
- For Use With
- EN141 or EN143 Class 1 or Class 2 Certified Filters, SC420 CBRN PAPR
- Recommended Industry
- Chemical, Government, Law Enforcement, Military, Mining, Oil and Gas, Pharmaceutical, Nuclear
Other
- Brand
- Honeywell
- Product Series
- Opti-Fit
- Welding Attachment
- No
Features & Benefits
- Features & Benefits
- Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care
- Speech Diaphragm : No|Yes
- Connection Type : Bayonet Click-Fit
- Cartridge Type : N-Series
- Strap Style : 5 Point HeadStrap|Kevlar Headnet
- Valve Type : Exhalation Valve
- Lens Shape : Full Lens
- Facepiece Material : Silicone
- Lens Material : Polycarbonate
- Standards : EN136:1998, ISO 9001/2000
- Gas/Vapor Protection Type : Toxic Gases
- Mask Size : Large|Medium|Small
- Weight : 570 gram
- Recommended Industry : Chemical, Government, Law Enforcement, Military, Mining, Oil and Gas, Pharmaceutical, Nuclear
- For Use With : EN141 or EN143 Class 1 or Class 2 Certified Filters, SC420 CBRN PAPR
- Brand : Honeywell
- Welding Attachment : No
- Product Series : Opti-Fit
- Features & Benefits : Comfort-Easy To Use: Comfort and Resistance: Optimal Lateral and Downward Vision: Broad Vision: Easy Communication-No Dismount: No Re-Inhalation-Communication: Multipurpose Respirator Within A Community: Free Choice Of Filter: Easy Care
더 많은 문서에 접근하시려면 로그인해 주시기 바랍니다.
로그인하시면계정과 관련된 추가 문서에 접근하실 수 있습니다.