/content/sps/kr/ko/search-results.html

    신발

    Otter Guard Splash WR

    Waterproof boots with protective steel toe cap and slip resistant

    제품설명
    When it comes to safety, always settle for more. By launching the Premium Range, Otter, a world-renowned leader in safety innovation, committed to respect its German quality values and to take them further. The Otter Premium Range addresses workers in construction, manufacturing and many other industries who need premium-quality protective work shoes with effective performances.

    Featuring an extra-wide metallic toe cap and a durable TPU overcap, Otter Guard Spash WR shoes combine safety and comfort. Crafted from high-quality full grain water-resistant leather, they include a waterproof Sympatex® membrane and a stainless steel anti-perforation interlayer. The PU/Nitrile outsole provides excellent grip and insulation, meeting HI and CI standards for extreme environments. With patented wear-off indicators and DGUV certified insocks, these high boots ensure ultimate protection and adaptability in any condition.

    Otter Guard Splash WR
    6552100
    S3 HI CI HRO SRC WR ESD
    • Extra wide metallic toe cap
    • TPU overcap
    • High boot
    • High quality full grain water resistant leather upper
    • Sympatex® membrane for waterproof
    • Stainless steel anti-perforation interlayer
    • PU/Nitrile outsole
    • Patented Wear off indicators
    • HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
    • HRO marking: resistance to hot contact
    • DGUV certified insocks and modular three width insocks
    명세서

    Standards & Certifications

    • ANSI Class
      • DGUV 112-191
      • EN 61340-5-1:2016
      • EN ISO 20345:2011
    • Standards
      • DGUV 112-191
      • DGUV 112-191
      • EN 61340-5-1:2016
      • EN ISO 20345:2011
    • Specifications Met
      • S3 WR HI CI HRO SRC ESD

    Configuration

    • Water Resistance
      • Sympatex membrane
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Lacing
    • Product Line
      • Otter Premium

    Materials

    • Upper Material
      • Leather
    • Outsole Material
      • PU/Nitrile
    • Midsole Material
      • Steel
    • Inner Toe Cap Material
      • Metallic

    Dimensions & Weight

    • Shoe Size
      • 36-48

    Options

    • Shoe Color
      • Black

    Features & Benefits

    • Features & Benefits
      • DGUV certified insocks and modular three width insocks
      • Extra wide metallic toe cap
      • HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
      • HRO marking: resistance to hot contact
      • High boot
      • High quality full grain water resistant leather upper
      • PU/Nitrile outsole
      • Patented Wear off indicators
      • Stainless steel anti-perforation interlayer
      • Sympatex® membrane for waterproof
      • TPU overcap

    Standards & Certifications

    • ANSI Class
      • DGUV 112-191
      • EN 61340-5-1:2016
      • EN ISO 20345:2011
    • Standards
      • DGUV 112-191
      • DGUV 112-191
      • EN 61340-5-1:2016
      • EN ISO 20345:2011
    • Specifications Met
      • S3 WR HI CI HRO SRC ESD

    Configuration

    • Water Resistance
      • Sympatex membrane
    • Shoe Gender
      • Unisex
    • Shoe Closure Type
      • Lacing
    • Product Line
      • Otter Premium

    Materials

    • Upper Material
      • Leather
    • Outsole Material
      • PU/Nitrile
    • Midsole Material
      • Steel
    • Inner Toe Cap Material
      • Metallic

    Dimensions & Weight

    • Shoe Size
      • 36-48

    Options

    • Shoe Color
      • Black

    Features & Benefits

    • Features & Benefits
      • DGUV certified insocks and modular three width insocks
      • Extra wide metallic toe cap
      • HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
      • HRO marking: resistance to hot contact
      • High boot
      • High quality full grain water resistant leather upper
      • PU/Nitrile outsole
      • Patented Wear off indicators
      • Stainless steel anti-perforation interlayer
      • Sympatex® membrane for waterproof
      • TPU overcap
    • ANSI Class : DGUV 112-191|EN 61340-5-1:2016|EN ISO 20345:2011
    • Water Resistance : Sympatex membrane
    • Upper Material : Leather
    • Standards : DGUV 112-191|DGUV 112-191|EN 61340-5-1:2016|EN ISO 20345:2011
    • Specifications Met : S3 WR HI CI HRO SRC ESD
    • Shoe Size : 36-48
    • Shoe Gender : Unisex
    • Shoe Color : Black
    • Shoe Closure Type : Lacing
    • Product Line : Otter Premium
    • Outsole Material : PU/Nitrile
    • Midsole Material : Steel
    • Inner Toe Cap Material : Metallic
    • Features & Benefits : DGUV certified insocks and modular three width insocks|Extra wide metallic toe cap|HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex|HRO marking: resistance to hot contact|High boot|High quality full grain water resistant leather upper|PU/Nitrile outsole|Patented Wear off indicators|Stainless steel anti-perforation interlayer|Sympatex® membrane for waterproof|TPU overcap

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list