/content/sps/kr/ko/search-results.html

    신발

    Otter Guard Mid WR

    Waterproof shoes with protective steel toe cap and slip resistant

    제품설명
    When it comes to safety, always settle for more. A world-renowned leader in safety innovation, Otter, respecting its German quality values and committing to taking them further. Otter Premium combines the heritages of the two brands, addressing workers in construction, manufacturing and many other industries who need premium-quality protective work shoes with effective performances.
    The Guard  mid WR shoes combine safety and comfort with an extra-wide metallic toe cap and a durable TPU overcap. Crafted from high-quality full grain water-resistant leather, they feature a waterproof Sympatex® membrane and a stainless steel anti-perforation interlayer. The PU/Nitrile outsole provides excellent grip and insulation, meeting HI and CI standards for extreme environments. With patented wear-off indicators and DGUV certified insocks, these high boots ensure ultimate protection and adaptability in any condition.

    Guard Mid WR
    6551703
    S3 HI CI HRO SRC WR ESD
    • Extra wide metallic toe cap
    • TPU overcap
    • Mid cut 
    • High quality full grain water resistant leather upper
    • Sympatex® membrane for waterproof
    • Stainless steel anti-perforation interlayer
    • PU/Nitrile outsole
    • Patented Wear off indicators
    • HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
    • HRO marking: resistance to hot contact
    • DGUV certified insocks and modular three width insocks
    명세서

    Dimensions & Weight

    • Shoe Size
      • 36-48

    Materials

    • Inner Toe Cap Material
      • Metallic
    • Outsole Material
      • PU/Nitrile
    • Midsole Material
      • Steel
    • Upper Material
      • Leather

    Features & Benefits

    • Features & Benefits
      • DGUV certified insocks and modular three width insocks
      • Extra wide metallic toe cap
      • HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
      • HRO marking: resistance to hot contact
      • High quality full grain water resistant leather upper
      • Mid Cut boot
      • PU/Nitrile outsole
      • Patented Wear off indicators
      • Stainless steel anti-perforation interlayer
      • Sympatex® membrane for waterproof
      • TPU overcap

    Standards & Certifications

    • Specifications Met
      • 'S3 WR HI CI HRO SRC ESD
    • ANSI Class
      • EN ISO 20345:2011
    • Standards
      • DGUV 112-191
      • EN 61340-5-1:2016
      • EN ISO 20345:2011

    Configuration

    • Shoe Closure Type
      • Lacing
    • Water Resistance
      • Sympatex membrane
    • Product Line
      • Otter Premium
    • Shoe Gender
      • Unisex

    Options

    • Shoe Color
      • Black

    Dimensions & Weight

    • Shoe Size
      • 36-48

    Materials

    • Inner Toe Cap Material
      • Metallic
    • Outsole Material
      • PU/Nitrile
    • Midsole Material
      • Steel
    • Upper Material
      • Leather

    Features & Benefits

    • Features & Benefits
      • DGUV certified insocks and modular three width insocks
      • Extra wide metallic toe cap
      • HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex
      • HRO marking: resistance to hot contact
      • High quality full grain water resistant leather upper
      • Mid Cut boot
      • PU/Nitrile outsole
      • Patented Wear off indicators
      • Stainless steel anti-perforation interlayer
      • Sympatex® membrane for waterproof
      • TPU overcap

    Standards & Certifications

    • Specifications Met
      • 'S3 WR HI CI HRO SRC ESD
    • ANSI Class
      • EN ISO 20345:2011
    • Standards
      • DGUV 112-191
      • EN 61340-5-1:2016
      • EN ISO 20345:2011

    Configuration

    • Shoe Closure Type
      • Lacing
    • Water Resistance
      • Sympatex membrane
    • Product Line
      • Otter Premium
    • Shoe Gender
      • Unisex

    Options

    • Shoe Color
      • Black
    • Shoe Size : 36-48
    • Inner Toe Cap Material : Metallic
    • Features & Benefits : DGUV certified insocks and modular three width insocks|Extra wide metallic toe cap|HI and CI markings: resistance to inimical environments - heat insulation and cold insulation of the sole complex|HRO marking: resistance to hot contact|High quality full grain water resistant leather upper|Mid Cut boot|PU/Nitrile outsole|Patented Wear off indicators|Stainless steel anti-perforation interlayer|Sympatex® membrane for waterproof|TPU overcap
    • Specifications Met : 'S3 WR HI CI HRO SRC ESD
    • Shoe Closure Type : Lacing
    • Water Resistance : Sympatex membrane
    • Outsole Material : PU/Nitrile
    • Midsole Material : Steel
    • Upper Material : Leather
    • Product Line : Otter Premium
    • Shoe Gender : Unisex
    • Shoe Color : Black
    • ANSI Class : EN ISO 20345:2011
    • Standards : DGUV 112-191|EN 61340-5-1:2016|EN ISO 20345:2011

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list