/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    전자 귀마개

    Sync™ Electo H

    The Sync™ Electo earmuff is designed to provide an optimal attenuation across all frequencies without increasing earcup size or weight. Equipped with digital AM/FM tuning and hear through function. Helmet version

    제품설명
    Electo combines the entertainment benefit of our FM Radio earmuff with advanced sound amplification technology that allows wearers to hear important communications – other co-workers, alarms and important warning signals – at a safely amplified level, while listening to the radio. Positioned microphones provide more natural, directional hearing. Through advanced response technology, Electo amplifies incoming sounds to 82dB, then acts as a passive earmuff for sounds above 85dB.

    • Digital FM tuning with LCD display
    • High quality FM reception
    • 10 station memory presets
    • Audio input jack; 3.5 mm cable included
    • Radio and audio volume does not exceed 82 dB
    • Sound amplification allows wearers to hear important communication – alarms/warning signals, co-workers’ voices
    • Directionally placed stereo microphones amplify and enhance sound for more natural hearing
    • Separate controls for sound amplification and radio volume
    • Lightweight design provides all-day comfort
    • Reinforced fork slides for easy and comfortable fit
    • Features patented Airflow Control Technology - snap-in ear cushions make replacement quick and easy
    • 101 hour battery life from two (2) AA batteries included
    • Helmet version

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list