/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    귀마개

    Leightning Earmuffs High Visibility

    Comfortable over-the-head design ideal for many applications. From SNR 25 to SNR 32

    제품설명
    • Patented Air Flow Control™ for optimum attenuation across all frequencies, without increasing size or weight.
    • Snap-in ear cushions make replacement quick and easy.
    • Padded foam headband for long-term comfort with minimal pressure on the head.
    • Multiple attenuation levels for attenuation targeted at different environments.
    • Telescopic height adjustment ensures that the earmuffs remain fixed during use.
    • Superior comfort - the ultra slim L0 models are ideal when compact earmuffs, reliable protection and a high degree of comfort are required.
    • HV (high visibility) and reflective models which illuminate under light for enhanced visibility and safety. Ideal for wearing at night and in inclement
    weather conditions.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1013941
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1013941
    1013941
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1013941