/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    귀마개

    Leightning®

    Comfortable over-the-head design ideal for many applications. From SNR 25 to SNR 32

    제품설명
    • Patented Air Flow Control™ for optimum attenuation across all frequencies, without increasing size or weight.
    • Snap-in ear cushions make replacement quick and easy.
    • Padded foam headband for long-term comfort with minimal pressure on the head.
    • Multiple attenuation levels for attenuation targeted at different environments.
    • Telescopic height adjustment ensures that the earmuffs remain fixed during use.
    • Superior comfort - the ultra slim L0 models are ideal when compact earmuffs, reliable protection and a high degree of comfort are required.
    • HV (high visibility) and reflective models which illuminate under light for enhanced visibility and safety. Ideal for wearing at night and in inclement
    weather conditions.
    명세서

    Others

    • Earmuff Type
      • Over the Head
    • Headband Material
      • Metal

    Others

    • Earmuff Type
      • Over the Head
    • Headband Material
      • Metal
    • Earmuff Type : Over the Head
    • Headband Material : Metal

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    1010922EU
    LEIGHTNING L1
    1010922EU
    LEIGHTNING L1
    1010924EU
    Leightning L3 Muff (
    1010924EU
    Leightning L3 Muff (
    1011996
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1011996-prd010-1011996
    1011996
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1011996-prd010-1011996
    1013460
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1013460
    1013460
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1013460
    1013461
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1013461
    1013461
    https://honeywell.scene7.com/is/image/Honeywell65/sps-hppe-brp900-1013461