보호 슬리브
COTTUB - Cotton Tubing Sleeves
Knitted cotton sleeve roll for making variable cut-to-length sleeves for light work applications
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits
- Sleeves are soft and can stretch to fit most arm sizes
- Cotton tubing solution for making variable cut-to-length sleeves
- Provide extra coverage on the wrist and forearm – perfectly to be combined with general purpose or cut protection gloves
- Light colour is well suited for hygiene and clean working environments
- 0,8 mm thickness provides high flexibility and wearing comfort
Others
- • Cut
- 1
- • ANSI Abrasion (ASTM D3389-05)
- 0
- • Cut mix (ABCDDEF ou 12345)
- A
- • Honeywell Applications
- Industry, Manufacturing
- • Colors of the gloves
- Beige
- • Product reference
- COTTUB-xLB-N
- • Pierce resistance
- 1
- • Glove kind hand 2
- Not glove
- • Thickness (inch)
- 0.0315
- • Support material
- Weft yarn
- • Glove big family
- Not glove
- • Tightness level
- Fully breathable
- • ANSI (ISEA 105)
- ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
- • Thickness (mm)
- 0,8
- • Shape elements
- Sleeve, Mechanical, Knitted, Uncoated, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • Product Style
- COTTUB-LB-N
- • ANSI Puncture
- 2
- • Product kind
- Sleeve
- • Manufacturer
- Honeywell
- • Glove family
- Sleeve
- • Year EN 388
- 2016
- • Other norms
- CE category
- • EN 388:2016
- 0111A
- • CE category
- Category 2
- • Glove kind
- Not glove
- • ANSI (cut)
- A1
- • Weft yarn
- Cotton
- • Thickness
- From 0,5mm to 1mm
- • Normes EN
- EN 388 : Mechanical protection
- • Cut hand
- Cut A
- • Abrasion
- 0
- • Cut-iso
- A
- • Coating
- Uncoated
- • EN 388
- 0111A
- • Brand
- PIP Global
- • Tear
- 1
- • Size
- Universal
- • Risk
- Mechanical, Liquid
- • ANSI
- ANSI/ISEA-105
Others
- • Cut
- 1
- • ANSI Abrasion (ASTM D3389-05)
- 0
- • Cut mix (ABCDDEF ou 12345)
- A
- • Honeywell Applications
- Industry, Manufacturing
- • Colors of the gloves
- Beige
- • Product reference
- COTTUB-xLB-N
- • Pierce resistance
- 1
- • Glove kind hand 2
- Not glove
- • Thickness (inch)
- 0.0315
- • Support material
- Weft yarn
- • Glove big family
- Not glove
- • Tightness level
- Fully breathable
- • ANSI (ISEA 105)
- ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
- • Thickness (mm)
- 0,8
- • Shape elements
- Sleeve, Mechanical, Knitted, Uncoated, Supported
- • Grip in liquid
- Good grip but liquid in hand
- • Product Style
- COTTUB-LB-N
- • ANSI Puncture
- 2
- • Product kind
- Sleeve
- • Manufacturer
- Honeywell
- • Glove family
- Sleeve
- • Year EN 388
- 2016
- • Other norms
- CE category
- • EN 388:2016
- 0111A
- • CE category
- Category 2
- • Glove kind
- Not glove
- • ANSI (cut)
- A1
- • Weft yarn
- Cotton
- • Thickness
- From 0,5mm to 1mm
- • Normes EN
- EN 388 : Mechanical protection
- • Cut hand
- Cut A
- • Abrasion
- 0
- • Cut-iso
- A
- • Coating
- Uncoated
- • EN 388
- 0111A
- • Brand
- PIP Global
- • Tear
- 1
- • Size
- Universal
- • Risk
- Mechanical, Liquid
- • ANSI
- ANSI/ISEA-105
- • Cut : 1
- • ANSI Abrasion (ASTM D3389-05) : 0
- • Cut mix (ABCDDEF ou 12345) : A
- • Honeywell Applications : Industry, Manufacturing
- • Colors of the gloves : Beige
- • Product reference : COTTUB-xLB-N
- • Pierce resistance : 1
- • Glove kind hand 2 : Not glove
- • Thickness (inch) : 0.0315
- • Support material : Weft yarn
- • Glove big family : Not glove
- • Tightness level : Fully breathable
- • ANSI (ISEA 105) : ANSI Cut (ASTM F2992-15), ANSI Abrasion (ASTM D3389-05), ANSI Puncture
- • Thickness (mm) : 0,8
- • Shape elements : Sleeve, Mechanical, Knitted, Uncoated, Supported
- • Grip in liquid : Good grip but liquid in hand
- • Product Style : COTTUB-LB-N
- • ANSI Puncture : 2
- • Product kind : Sleeve
- • Manufacturer : Honeywell
- • Glove family : Sleeve
- • Year EN 388 : 2016
- • Other norms : CE category
- • EN 388:2016 : 0111A
- • CE category : Category 2
- • Glove kind : Not glove
- • ANSI (cut) : A1
- • Weft yarn : Cotton
- • Thickness : From 0,5mm to 1mm
- • Normes EN : EN 388 : Mechanical protection
- • Cut hand : Cut A
- • Abrasion : 0
- • Cut-iso : A
- • Coating : Uncoated
- • EN 388 : 0111A
- • Brand : PIP Global
- • Tear : 1
- • Size : Universal
- • Risk : Mechanical, Liquid
- • ANSI : ANSI/ISEA-105