/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    범용 장갑

    Worknit® General Purpose Work Gloves Retail

    Worknit® - 85/3729 Glove:Worknit General Purpose Work Gloves - Unlined: Large Size: Slip-On Cuff: Nitrile Material

    제품설명
    Supported by a heavyweight cotton lining: these North by Honeywell Worknit Nitrile Supported Cut-Resistant Safety Gloves with Black Stripe provide valuable cushioning and absorb perspiration to help your hands stay comfortable all day long. The safety gloves are made from durable nitrile: which withstands cuts and abrasions better than the majority of leather palm gloves: yet remains flexible and easy to care for in the washing machine. Gunn cut: wing-thumb style construction provides a natural feel and moves seams away from high-wear areas: helping to prevent chafing and irritation: and extending the life of the gloves significantly. These cut-resistant nitrile gloves offer an excellent dry grip: helping to prevent smooth: slick items from slipping through your fingers.
    • Nitrile contains no allergens and provides better resistance to snags: abrasions: punctures: solvents: caustics and animal fats than supported natural rubber latex: vinyl or neoprene
    • Gunn cut: wing-thumb style construction keeps seams away from high-wear areas: extending the life of the glove and improving worker comfort: excellent dry grip for safer handling
    • Supported construction: heavyweight cotton lining provides cushioning and absorbs perspiration to keep hands comfortable and dry: L/R hand-specific for better fit
    • Complies with ANSI/ISEA 105 - ASTM D3389-05 abrasion test: ASTM F1790-97 cut test: EN388: EN420 approved: OSHA Standard -29 CFR 1915.157

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list