/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    내화학성 장갑

    Eagle Grip

    Tricoté nylon gris, picots PVC rouge sur la paume

    제품설명

    Function: Lightweight knitted glove in gray polyamide PVC studs on the palm Elastic cuff, 6 cm.

    Benefit:
    • COMFORT: The knitting technique allows the glove to fit closely to the hand and provide good finger mobility. The glove provides maximum comfort and more robustness. Lint-free, so the polyamide fabric is suitable for food industry and precision work. The dense knitted fabric gives the glove a perfect. Fit and good feel, prevents the penetration of dirt.
    • RESISTANCE The PVC dots provide more abrasion resistance and good grip. Hygiene Due to its black color, dirt from soil is not so noticeable and the glove can be so much and the glove can be used longer.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list