/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    로프 그랩 및 수직 생명줄

    BodyControl

    BodyControl

    제품설명

    Miller GlideLoc Ladder Climbing System Kits (Rail)
    FOR PERMANENT LADDER APPLICATIONS
    •GlideLoc™ Vertical Height Access Ladder System Kits provide an innovative solution for vertical climbing that is easy-to-use, requires minimal maintenance and provides superior safety. The kits are available in aluminum, galvanized or stainless steel construction.

    Do It Yourself Kits
    • All systems are available in easy-to-install kits or can be customized for your application with additional available components.

    Hands-Free Fall Protection
    • Easy-climb system increases user moblity, safety and productivity while ensuring smooth ascending/descending operations for one or multiple workers.

    Features & Benefits:
    The Kits include:
    • Brackets for larger ladder rungs
    • Brackets to attach to ladder side rails
    • Foldable foot rests for long ladders
    • Shaft entry device to provide easy access to manholes and roof hatches
    •GlideLoc Fall Arresters (sold separately)

    Increased Safety - All GlideLoc Fall Arresters lock immediately into the rail in the event of a fall

    • Smooth, quiet trailing action along the rail – Provides an easier, more comfortable climb
    • Automatic design – Keeps both hands free for climbing
    • Stainless steel catch clamp – Locks into the rail in the event of a fall
    • Integrated shock-absorbing mechanism – Reduces force on the worker and system in the event of a fall
    • Fall indicator – Alerts user to know when to remove the product from service
    • Integrated swivel, auto-locking carabiner connection – Aids in trailing alignment and meets allowable attachment length
    • Design prevents up-side-down installation – Increases worker safety by ensuring proper attachment
    • No requirement to lean back while climbing – Reduces fatigue and is ideal for ladder cages and confined spaces
    • Ergonomically designed for easy one-hand installation – Increases productivity
    • Body Control I Fall Arrester
    • Attaches at top or bottom of rail
    • Smooth, quiet trailing action along the rail is delivered by 10 glide rollers – Provides an easier, more comfortable climb
    • Outside roller guides are protected by a flexible rubber ring – Provides for a longer service life
    • Constructed of stainless steel and aluminum – Holds up well in corrosive environments
    • Universal II GlideLoc Fall Arrester
    • Attaches anywhere on rail
    • Designed to be installed and removed from the rail anywhere along the system – Enables transfer onto platforms and entry onto systems where ladder is submerged in snow
    • Click-lock function – Ensures proper installation
    • Body is constructed of stainless steel – Holds up well in corrosive environments
    • No intermediate entry/exit gates are required

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    FPH_27440
    FPH_27440
    FPH_27441
    BODYCONTROL1
    FPH_27441
    BODYCONTROL1