/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    구조 및 하강

    SafEscape + hoist+ adapt.

    Rescue and Descent device for emergency situations. Ideal for rescue and descent - 20m to 500m rope.

    제품설명
    Benefits: Ensure the safety of the people working at height
    • Enhanced safety in the harshest conditions.
    • Greater cost-savings: recertification required only after seven years.
    • Lightweight and compact design.
    • Optional hoisting wheel and/or ladder bracket available.
    • Global solution-meets all applicable safety standards worldwide.

    Material: Engineered to comply with the most rigorous testing methods
    • High-quality anodised aluminium housing.
    • Centrifugal brake controls the descent and reduces vibration.
    • Descent loads possible from 30kg – 250kg (2 people).
    • Rope lenght 20-200 m as standard descent capacity (up to 500 m on request).
    • Descent is quick (1m/s) and smooth.
    • Use in an emergency by 2 people weighing up to 250kg.

    Conforms to EN 341:2011

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list