/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Miller BackBiter® Tie-Back Lanyard CSA

    Miller BackBiter® Tie-Back Lanyard CSA

    제품설명

    Miller BackBiter® Tie-Back Lanyards
    The innovative Miller BackBiter Tie-Back Lanyard with the Miller 5K ® Snap Hook was designed from top to bottom for tie-back use.
    • First snap hook with a 5,000-lb. (22 kN) gate load capacity from any angle
    • All-in-one lanyard with SofStop®
    Shock Absorber and cross-arm anchorage connector
    • SofStop Shock Absorber pack is designed with a specially-woven inner core that smoothly expands to
    reduce fall arrest forces
    • Heavy-duty polyester webbing and Cordura®
    nylon webbing with five times more abrasion resistance

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list