/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Steel Mesh Barrier Stair

    COMBISAFE® Steel Mesh Barrier Stair

    ART. NO. 3226

    제품설명
    The Steel Mesh Barrier Stair is designed for staircase slopes of 30° and provides continuous edge protection along staircases.Used with Adjustable Safety Post (ART. no. 1140 or 4146) it can also be raised to allow access to work on the outside edge of the stair unit. The Steel Mesh Barrier Stair is a single component, and can be fitted to either side of the staircase.• Designed for staircase slopes of 30° but also works within +/- 5°• Size 1962mm x 1044mm/Weight 14.1kg• Power-Coated Finish• Complies to EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list