/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Post and attachement S-System

    COMBISAFE® S-System Verticlamp MkII

    ART. NO. 1561

    제품설명
    An attachment that clamps to narrow members from 0-150mm thick, such as steel sheets. This clamp also has reversible jaws. The heavy-duty coarse thread is quick to set, and tightened using a hammer. It is also robust to withstand site treatment. Can be mounted both vertically and horizontally, using the Safety Post Attachment 90° (ART. no. 1505) to support the Safety Post.• Weight 4.8kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list