/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Post and attachement S-System

    COMBISAFE® S-System Front Attachment

    ART. NO. 1455

    제품설명
    Mounted vertically and used both as an edge protection support and as a shuttering support. Using a single fixing point, a wide range of applications can be covered. Fixing methods include using form ties, threaded bar, drilled fixings, and cast in sockets.• Weight 1.7kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list