/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Post and attachement S-System

    COMBISAFE® S-System Eaves Attachment - Adjustable Extended

    ART. NO. 1705

    제품설명
    An adjustable Eaves Attachment for roof edge protection. The bolt accommodates large variations in the width of the support, and the adjustable post holder enables flexibility in positioning. The Telescope Arm (ART. no. 1750/1751/1752) or Rear Support Adjustable (ART. no. 1741) is used with this attachment. It’s mainly designed for corners of hipped roofs. Shown, the Corner Telescope Arm (ART. no. 2120).• Weight 7.4kg• Registered Design• Hot-dip galvanised finish• Complies with EN 13374 Class A, B, C

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list