/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Post and attachement S-System

    COMBISAFE® S-System Combi Stair

    ART. NO. 1201

    제품설명
    Used to support guardrails on stairs and staircases, the Combi Stair has a support lip that bears on the step to control the fixing loads and prevent rotation, and a single fixing installed through the leg. The Combi Stair can be fixed using the anchors intended for permanent installation. It can accommodate a step nosing up to 15mm long, and can also be used on balconies and other vertical slab edges.• Weight 1.5kg• Hot-dip galvanised finish• Complies with EN 13374 Class A• S-Combisafe-G-QA-17 EN13374: 2013+A1:2018 Product Compliance Certificate

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list