/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Post and attachement S-System

    COMBISAFE® S-System Bridge Edge Attachment

    ART. NO. 1270

    제품설명
    A compact and rapidly-deployed attachment, designed primarily for construction joints on bridgeworks, and other starter bar applications. The attachment clamps onto the reinforcement where it protrudes from the concrete or timber beams.It can be reversed to change the offset from the slab edge to the post. The clamping width is 10-100mm and the maximum height that can be clamped is 200mm.Once dismantled, this attachment can also be fixed directly to a vertical face.• Weight: 4.7kg• Hot-dip galvanised finish• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list