/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Sefety Net Fan

    COMBISAFE® Safety Net Fan MAXI

    ART. NO. 10997/10998/10999

    제품설명
    The Safety Net Fan Maxi has been developed to extend the catching width of the standard fan, and to increase the level of containment provided. 6 metres long by 4.6 metres wide. Designed to catch material and people (on the main inner section only, not on the kicker ‘up section’). 60mm x 60mm mesh porosity. (Comes with a 20mm x 20mm debris net as standard). 4.2m long version available on request.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list