/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Power Post System

    COMBISAFE® POWER POST Reach Hook

    ART. NO. 11050

    제품설명
    The Reach Hook is used for lifting Steel Mesh Barriers, Make-up Barriers or Soft Nets on to position in the different systems. The Reach Hook is adjustable in length to enable safe installation without the need to work at height. The simple but clever hook ensures lifting is done safely with an ON/OFF function. Equipped with wrist tool-holder.• Weight 1.3kg• Hot-dip galvanised finish• Two Reach Hooks required per installation

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list