/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    Counterweight System

    COMBISAFE® Counterweight Lever Arm

    ART. NO. 11317

    제품설명
    The lever arm can be fitted either in the ‘n’ position, as a raised support for access to roof deck, or at deck level in the ‘U’ position for easier passage for workers along roof edge line. They may also be moved sideways with the weight still attached using the Counterweight Trolley, or detached from the weight and swung in alongside the guardrail for unobstructed access to the roof area.• Weight 10.1kg• Hot-dip galvanised finish• Complies with EN 13374 Class A

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list