/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    안전 고글

    Honeywell Entity

    Honeywell Entity

    제품설명

    Uvex Entity Goggle protects against chemical splash and hot solid hazards while providing a secure, gap-free fit. The toric shaped lens provides a wide field of unobstructed peripheral vision with an indirect ventilation system. It also has a lightweight, flexible, PVC body.

    Features & Benefits:
    • Available in Fog-resistant lens coating
    • Lightweight and flexible PVC body
    • Available in three lens tints including welding shades
    • Adjustable, latex-free Neoprene headband

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list