/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    안전 안경

    UVEX LIGHTNING/LIGHTNING PLUS

    UVEX LIGHTNING/LIGHTNING PLUS

    제품설명
    North Lightning and Lightning Plus offer safety: comfort and adaptability in 2 series: curved: self-adjusting temples: both with soft comfort pads and both offered with Anti-Fog coating. Soft nose pieces in narrow and regular included. •Available in Anti-Fog coating•9-base wraparound lens design•Self-adjusting or bowed temples with comfort pads•Comes with 2 soft nose-pieces: regular and narrow•Available in varied lens tints including mirror•UnilensMeets ANSI Z87.1 standards and is CSA Z94.3 certified

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list