/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    안전 안경

    Uvex Instinct

    Uvex Instinct

    제품설명
    Uvex Instinct offers high protection with a sleek: lightweight frame. Dual 7-base wraparound lens provides side protection: and soft flexible nose “fingers” provide comfortable fit. Ratcheting temples and cushioned browguard contribute to comfort. Offered in Supra-Dura HC and Uvextreme Plus AF.

    Features & Benefits:
    • Offered in Supra-Dura HC: Uvextreme Plus AF
    • Wraparound lens offers side protection
    • Ratcheting: curved temples: padded temple tips
    • Cushioned browguard deflect impact
    • Nosepiece has soft flexible “fingers”
    • Available in wide assortment of lens tints
    • ¾ lightweight frame: sleek style
    Certifications:
    • ANSI Z87.1+ 2015
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • Military ballistic test for impact
    Polycarbonate Lens Coatings available in:
    • Uvextreme Plus Anti-Fog coating
    • Supra-Dura Hardcoat coating
    Fit:
    • Ratcheting: curved temples: padded temple tips provide exceptional comfort
    • Cushioned browguard deflect impact energy
    • Nosepiece has soft flexible “fingers”
    • ¾ lightweight frame: sleek style
    Protection:
    • Offered in high performance Supra-Dura HC and Uvextreme Plus Anti-Fog coatings
    • 7-base wraparound lens offers panoramic field of vision and added side protection
    • Offers a snug yet comfortable fit
    • Available in wide assortment of lens tints useful in various work environments
    • Certified to meet ANSI + 2015 standard
    • Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
    • Military ballistic test for impact
    Value Proposition:
    • Very high protection and comfort in a sleek: lightweight frame

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list