/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    안전 안경

    Honeywell 전략

    Honeywell Strategy

    제품설명

    RHSP-1015520R The Strategy® Goggle is an economical over-the -glass (OTG) goggle that delivers both premium comfort and maximum protection. With a powerful combination of innovative, face-hugging material and a rugged design that withstands the harshest environments, the Strategy Goggle provides protection, peace of mind and total comfort.

    Closed Vent, Neoprene Headband
    Grey body closed vent. Clear anti-fog. Neoprene headband

    Features:

    • Fashionable Sports Styling
    • Lightweight, TPE body provides exceptional comfort and a snug fit for maximum protection
    • Anti-fog coating minimizes fogging
    • Neoprene Headband
    • Fits over most prescription eyewear
    • Approved to Medium Impact & Splash Protection AS/NZS 1337

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list