/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    라인 호스 및 커버

    Silicone Stinger Covers

    Silicone Stinger Covers

    제품설명

    The Salisbury Stinger Covers SC and SCS series are extruded in EPDM or Silicone Rubber and designed for field installation over bare conductors. The covers provide electrical insulation and protection for phase to phase and phase to ground flashover that is caused by wildlife contact. Accepted by (RURAL Utility Services) RUS.

    Silicone Stinger Covers are suitable for applications up to20kV Phase to Ground. The new cover design offers improved electrical insulation for phase to phase and phase to ground protection. The covers are extruded with a tapered profile specifically designed to overlap onto itself and over the conductor further improving the dielectric propertiesand conductor protection. The new stinger covers are manufactured using silicone rubber which has excellent high and low temperature properties. They are designed to resist the test of time, sun and weather while keeping assets protected.

    The stinger cover can be installed without disconnecting the lead wire from the bushing. Stinger covers are available in six diameters and are easily cut down to the length needed in the field.

    Features and Benefits:

    • Suitable for applications up to 20kV phase to ground
    • Six sizes available and will fit conductors up to 1.25” diameter
    • Improved pliability at greater temperature ranges -40° C to 200° C
    • Excellent UV & Ozone resistance
    • Unique design profile
    • Excellent conductor protection and fit
    • Easy slip on installation, no tool required
    • Flexibility of covers facilitate overhead installation on tight bends
    • Ideal for substation and distribution applications

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list