/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    라인 호스 및 커버

    EPDM Stinger Covers

    EPDM Stinger Covers

    제품설명

    The Salisbury Stinger Covers SC and SCS series are extruded in EPDM or Silicone Rubber and designed for field installation over bare conductors. The covers provide electrical insulation and protection for phase to phase and phase to ground flashover that is caused by wildlife contact. Accepted by (RURAL Utility Services) RUS.

    EPDM Silicone Stinger Covers are suitable for applications up to 15kV Phase to Ground. The stinger covers are made with EPDM rubber, which is UV and ozone resistant and is applied over the conductor. They are designed to resist the test of time, sun and weather to keep the assets protected.

    The stinger cover can be installed without disconnecting the lead wire from the bushing. Stinger covers are available in three diameters and are easily cut down to the length needed in the field. Stinger covers are track resistant and made from Ozone and UV resistant SALCOR® elastomer in a grey color. The covers are proven to provide years of reliable service either independently or whenused with bushing covers.

    Features and Benefits:

    • Suitable for applications up to 15kV phase to ground
    • Three sizes and multiple packaging options available and will fit conductors up to .75” diameter
    • Flexibility of covers facilitate overhead installation on tight bends
    • Ideal for substation and distribution applications
    • Excellent UV & Ozone resistance

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    34-25SC-ES
    34-25SC-ES
    58-100SC-ES
    58-100SC-ES