/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    점퍼 부품 및 어셈블리

    Sure-Lok Jumper Clamps

    Sure-Lok Jumper Clamps

    제품설명

    Honeywell Salisbury® Sure-Lok™ Jumper Clamps feature a ratchet type locking mechanism that will not loosen once installed on a line.

    Loose Jumper clamps can jeopardize worker safety and can also cause fires and power outages. Even when torqued using wrenches or pliers, traditional clamps will eventually loosen from line vibrations and thermal cycling. Sure-Lok™ Jumper Clamps tightens with a ratchet action using one hand, with no extra tools for a secure, positive connection. Pull and turn the locking knob and it loosens like a traditional jumper clamp.

    Available in our exclusive Salcor Type II material or with durable single piece clear plastic jumper clamps.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list