/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    보온 담요

    Switch Board Matting

    Switch Board Matting

    제품설명

    Switchboard Matting is permanently placed in front ofswitchgear, motor control centers and other high voltage apparatus to provide personal protection for workers. It is also used when tending take-up and pay out reels and when adding or replacing conductors. The corrugated surface acts as a safety tread while reducing the possibility of metal particles becoming embedded. Made from high quality Type II material.

    • Class 2 matting is 1/4” (6.4 mm) thick and is tested to 20 kV. Sold by the yard, in rolls that are 25 yards in length. Can be cut to custom lengths.
    • Class 4 matting is 1/2” thick and tested to 40 kV. Sold in 20 yard rolls only.

    Switchboard matting compiles with ASTM D178 specifications.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    IMBKYA
    IMBKYA
    IMBKYB
    IMBKYB
    IMBKYC
    IMBKYC
    M24-2-ES
    M24-2-ES
    M36-2-ES
    M36-2-ES
    M48-2-ES
    M48-2-ES