/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    단열 점퍼

    FLEXIBLE INSULATED JUMPER CABLES 

    All Salisbury Insulating Jumpers meet ASTM F2321 standards.

    제품설명
    Stick installed flexible jumpers can be manufactured for hot stick operations using Salisbury heavy-duty eye clamps. Clamps are rated for continuous current and fit all standard shotgun type hot sticks. For ease of application, a Hanger Stud is recommended. Shrouded ferrules are not recommended for use with eye type clamps. Custom-built assemblies are available. Contact your local Salisbury representative for more information.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    21060-ES
    JUMPER CABLE 20 25KV UNIPASS
    https://s7d1.scene7.com/is/image/Honeywell65/Flexible_insulated_jumper_cables
    21060-ES
    JUMPER CABLE 20 25KV UNIPASS
    https://s7d1.scene7.com/is/image/Honeywell65/Flexible_insulated_jumper_cables