/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    핫스틱 및 도구

    Telescopic Hot Sticks

    Telescopic Hot Sticks

    제품설명

    HONEYWELL SALISBURY® NEW SKYTOP™ TELESCOPIC HOTSTICKS

    Telescopic hotsticks are critical for tasks that are required to be performed at a minimum approach distance to ensure protection for the worker. Linemen use telescopic hotsticks when extra reach is needed, particularly for tasks performed from the ground, or where sites are not accessible via bucket trucks.

    The Honeywell Salisbury telescopic hotstick ensures that linemen can get the job done effectively and stay focused on safety.

    Feature and Benefits:

    • Unique Tri-Flat shape allows sections to self-align with ease while extending.
    • Ergonomically comfortable grip.
    • Carefully controlled tolerances between stick sections provide optimal control of the stick when fully extended, with limited friction during stick retraction.
    • Angled button design and rubber cover prevents fingers and gloves from getting pinched as buttons are depressed during the retraction of stick sections.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list