/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    접지 클램프

    Universal Clamps

    Universal Clamps

    제품설명

    HONEYWELL SALISBURY® UNIVERSAL CLAMPS

    Salisbury’s Ball Stud C Clamp is a universal clamp that can be used as both a Socket Clamp with a 1” Ball Stud or as a 1.5” C Clamp. This aluminum clamp includes a self-alignment feature that guides the ball stud to the correct position within the clamp jaws. The encased eyescrew makes the product highly durable by protecting it from thread damage and exposure to dirt and harsh elements that can impact performance. For models with the extended eyescrew option, users can more easily control the precise placement and tightening of the clamp when a shotgun stick is used for installation. The superior quality of the bronze alloy double lead V-thread makes the rotations smoother, faster, and more efficient. The ergonomic design minimizes physical effort with even twists allowing for a faster, easier installation. The clamp supports both external and internal ball studs as part of the assembly that can be used as a current carrying contact studs.

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list