/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    전기 보호 슬리브

    Dipped Sleeves

    Dipped Sleeves

    제품설명

    Rubber Insulating Sleeves extend coverage of the arm from the cuff of rubber insulating gloves to the shoulder; fully protecting these areas from accidental contact with energized conductors and equipment. Salisbury sleeves feature a reinforcing fold at the cuff. This fold is preferred over a rolled bead because it adds less bulk to the cuff and fits into the glove easier without pushing.

    Dipped sleeves are manufactured in the same way as Salisbury rubber insulating gloves. Porcelain forms are dipped into liquefied rubber, dried, trimmed, marked and cured. Every sleeve receives the same quality inspections and electrical testing before shipping. Dipped sleeves are available in two color combinations to make inspecting for cuts and tears easier. Salisbury offers two popular styles of dipped linemen’s sleeves: straight and extra-curved.

    All sleeves meet the current requirements of ASTM D1051

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    D0RY-ST
    D0RY-ST
    D2LRY-EC
    D2LRY-EC
    D2LYR-EC
    D2LYR-EC
    D2RRY-EC
    D2RRY-EC
    D2RYB-EC
    D2RYB-EC
    D2RYR-EC
    D2RYR-EC
    D2SRY-EC
    D2SRY-EC
    D3LRY-EC
    D3LRY-EC
    D3RRY-EC
    D3RRY-EC
    D3RRY-ST
    D3RRY-ST