/content/sps/kr/ko/search-results.html
    Important Notice: 이 사이트는 5월 17일 일요일 오전 1:00 EST부터 오전 11:00 EST까지(5월 17일 일요일 05:00 UTC부터 15:00 PM UTC까지) 예정된 유지 관리가 진행됩니다. 이 기간 동안의 양해에 감사드립니다.

    전기 보호 액세서리

    Glove and Sleeve Inflators

    Glove and Sleeve Inflators

    제품설명

    G99-ES

    The G99-ES is a simple, easy to use, portable glove inflator. The G99-ES provides a quality means of inspecting gloves in the field. The glove is secured to the inflator using a nylon strap and fastened with a hook and pile closure. Inflationis accomplished by pumping the bellows of the inflator against any surface.

    NOTE: Gloves should be expanded no more than 1.5 times their normal size for Type I, and 1.25 times normal for Type II SALCOR®.

    G100-ES

    The G100-ES is also a simple and easy to use, portable glove inflator. The G100-ES operates exactly like the G99-ES but includes an additional G100A-ES adapter to also inspect Class 00 and 0 and smaller gloves. To use the adapter, the glove is secured to the G100A-ES adapter using a nylon strap with a hook and pile closure. The adapter, with glove attached, is then placed on top of the inflator to be inflated for inspection.

    INF Series Glove Inflators & Sleeve Expanders

    Proper safety requires frequent inspection of gloves and sleeves. These glove inflators and sleeve expanders provide an efficient way to conduct complete and thorough visual inspections before and after use in the field. They are easy to install, simply to operate, accommodate all sleeve and glove sizes, and take up minimal floor space. Compressed air source required.

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    G100-ES
    G100-ES
    G100A-ES
    G100A-ES
    G99-ES
    G99-ES